PowerFlex 527

25C-D024N104


Representative Rendering, Not The Actual Product

PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety, 380...480V AC, 3 Phase, 24 Amps, 15 Hp, 11 kW Normal Duty; 15 Hp, 11 kW Heavy Duty, Frame D, IP20 NEMA / Open Type, No Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety
Voltage Class380...480V AC, 3 Phase
Output Current24 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame D
Interface ModuleStandard
EMC Filtering OptionsNo Filter

Supporting Documentation and Downloads