2711PPanelView Plus 7 Performance Terminals, Keypad/TouchScreen, 15 XGA, TFT Color, Ethernet DLR, 24V DC, Windows 10 IoT Core, Performance Model
| PANELVIEW PLUS 7 DATA | |
|---|---|
| Category | PanelView Plus 7 Performance Terminals |
| Input Type | Keypad/Touch |
| Monitor Size | 15 inches |
| Display Type | Color (TFT) |
| Communications | Embedded Switch/DLR |
| Input Voltage | 24V DC |
| Brandless? | No |
| Conformally Coated? | No |