2711 PanelView Plus 6 Terminal, 700 Model, Keypad/Touch, Color, Standard Communication - Ethernet & RS-232, AC Input, Windows CE 6.0
| PANELVIEW PLUS 6 DATA | |
|---|---|
| Product Selection | PanelView Plus 6 |
| Monitor Size | 7-inch TFT Displays |
| DisplayType | Color (TFT) |
| Input Type | Keypad/Touch |
| Communication | Standard Communication - Ethernet & RS-232 |
| Power | AC Input |
| Flash/RAM or Operating System | Windows CE 6.0 |
| Additional Details | |
| Model | PVP6 Standard Edition |
| ACCESSORIES | |
| Network Media | Male RJ45 to RJ45 Patchcord, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m |