PanelView Plus 7 Standard Terminal, Touch Screen, 10.4 inches, TFT Color, DLR Ethernet, 24V DC, Windows CE 6 , Standard Model, Brandless
| PANELVIEW PLUS 7 DATA | |
|---|---|
| Input Type | Touch Screen |
| Monitor Size | 10 inches |
| Display Type | Color (TFT) |
| Communications | DLR Ethernet port |
| Input Voltage | 24V DC |
| Brandless? | Yes |