2711PPanelView Plus 7 Performance Stainless Steel Terminals, Touch Screen,10 SVGA, TFT Color, Ethernet DLR, 24V DC, Windows 10 IoT Core, Performance Model, Conformally coated, Brandless
| PANELVIEW PLUS 7 DATA | |
|---|---|
| Category | PanelView Plus 7 Performance Stainless Steel Terminals |
| Input Type | Touch Screen |
| Monitor Size | 10inches |
| Display Type | Color (TFT) |
| Communications | Embedded Switch/DLR |
| Input Voltage | 24V DC |
| Brandless? | Yes |
| Conformally Coated? | Yes |