2711PArmorView Plus 7 Terminals, Touch Screen, 12 WXGA, Wide aspect ration Color, Ethernet DLR, 24V DC, Windows 10 IoT Core, Performance Model, Brandless
| PANELVIEW PLUS 7 DATA | |
|---|---|
| Category | ArmorView Plus 7 Terminals |
| Input Type | Touch Screen |
| Monitor Size | 12 inches |
| Display Type | Wide aspect ratio Color |
| Communications | Embedded Switch/DLR |
| Input Voltage | 24V DC |
| Brandless? | Yes |
| Conformally Coated? | No |
| Button Configurations | 7 Blank positions with provision of Ethernet IO |