2711P ArmorView/PanelView Plus 7 Performance Terminals

2711P-T9W22D9P-BSHK


Representative Rendering, Not The Actual Product

2711PPanelView Plus 7 Performance Stainless Steel Terminals, Touch Screen, 9 WVGA, Wide aspect ration Color, Ethernet DLR, 24V DC, Windows 10 IoT Core, Performance Model, Conformally coated, Brandless

Product Details

PANELVIEW PLUS 7 DATA
CategoryPanelView Plus 7 Performance Stainless Steel Terminals
Input TypeTouch Screen
Monitor Size9 inches
Display TypeWide aspect ratio Color
CommunicationsEmbedded Switch/DLR
Input Voltage24V DC
Brandless?Yes
Conformally Coated?Yes

Supporting Documentation and Downloads