2711T MobileView 2 Terminals,Landscape,Combo Keyboard,IP20 Junction Box, Non-Illuminated E-Stop - red/yellow, Not Hot-Pluggable,Illuminated white push button; momentary; externally wired,No control element
| Data | |
|---|---|
| Bulletin Number | Tethered HMI |
| Family | PP0 - Panel PC, 10.1", PCAP, Atom x6211, 8GB RAM, 64GB SSD, Windows 10 IoT Enterprise LTSC 2021, 3-position Enabling Switch |
| Standard or Semi-Custom | Semi-Custom |
| Orientation | Landscape |
| Keyboard | Combo Keyboard |
| Operator Control Position A-Top Right Side of Terminal | IP20 Junction Box, Non-Illuminated E-Stop - red/yellow, Not Hot-Pluggable |
| Operator Control Position B-Top Left Side of Terninal | Illuminated white push button; momentary; externally wired |
| Operator Control Position C - Front bottom right side of Terminal (Special Keyboard) | No control element |
| Optix License | None |
| Options | Energy Storage |
| Series | A |