2711T MobileView 2 Terminals,Landscape,Standard Robotics Keyboard,IP65 Junction Box, Illuminated E-Stop, Hot-Pluggable,Key Switch I-0-II, Internally Wired, 3 rel. pos.,No control element
| Data | |
|---|---|
| Bulletin Number | Tethered HMI |
| Family | PP0 - Panel PC, 10.1", PCAP, Atom x6211, 8GB RAM, 64GB SSD, Windows 10 IoT Enterprise LTSC 2021, 3-position Enabling Switch |
| Standard or Semi-Custom | Standard |
| Orientation | Landscape |
| Keyboard | Standard Robotics Keyboard |
| Operator Control Position A-Top Right Side of Terminal | IP65 Junction Box, Illuminated E-Stop, Hot-Pluggable |
| Operator Control Position B-Top Left Side of Terninal | Key Switch I-0-II, Internally Wired, 3 rel. pos. |
| Operator Control Position C - Front bottom right side of Terminal (Special Keyboard) | No control element |
| Optix License | None |
| Options | None |
| Series | A |