PanelView 5510, 15 In. 4:3 Aspect ratio Display, Touch, 24V DC, Brandless, Stainless Steel Conformal Coated
| PanelView 5510 Terminal Data | |
|---|---|
| Input Type | Touch |
| Bezel Type | Stainless Steel |
| Display Size | 15 In. 4:3 Aspect ratio Display |
| Display Type | Color |
| Power | 24V DC |
| Branding | Brandless |
| Conformal Coat | Conformal Coated |