
280 ArmorConnect Three Phase Power Cordsets and Patchcords - Drop Cables, IP67, UL 4/12, NEMA 6P, PWRM22, Straight Female to Straight Male Patchcord, 2.5 m (8.1 ft) , Straight Female , Straight Male
| DROP CABLE DATA | |
|---|---|
| Enclosure Type Rating | IP67, UL 4/12, NEMA 6P |
| Cord Type | PWRM22 |
| Female Connector Style | Straight Female |
| Male Connector Style | Straight Male |
| Cable Length | 2.5 m (8.1 ft) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Pinout: |