280 ArmorConnect Three Phase Power Cordsets and Patchcords - Drop Cables

280-PWRM24E-M025


Representative Rendering, Not The Actual Product

280 ArmorConnect Three Phase Power Cordsets and Patchcords - Drop Cables, IP67, UL 4/12, NEMA 6P, PWRM24, Straight Female Cordset, 2.5 m (8.1 ft) , Straight Female , Cordset (Flying leads)

Product Details

DROP CABLE DATA
Enclosure Type RatingIP67, UL 4/12, NEMA 6P
Cord TypePWRM24
Female Connector StyleStraight Female
Male Connector StyleCordset (Flying leads)
Cable Length2.5 m (8.1 ft)
NOTES
Pin Layout (Female End)Pinout:
Pin Layout (Male End)Flying Lead Color Codes:

Supporting Documentation and Downloads