280 ArmorConnect Three Phase Power Cordsets and Patchcords - Trunk Cables

280-PWRM35A-M4

ArmorConnect Power Media - Trunk Cable, IP67, UL 4/12, NEMA 6P, Straight Female to Straight Male Patchcord, 4 m (13.1 ft)

Product Details

TRUNK CABLE DATA
Enclosure Type RatingIP67, UL 4/12, NEMA 6P
Female Connector StyleStraight Female
Male Connector StyleStraight Male
Cable Length4 m (13.1 ft)
NOTES
Pin Layout (Female End)Pinout:
Pin Layout (Male End)Pinout:
SPECIFICATIONS
ApplicationM35, 3 - Phase Power
StandardUL2237
Number Of Poles4
Voltage Rating600V AC/DC
Amperage Rating32
Wire Size10AWG

Supporting Documentation and Downloads