280 ArmorConnect Three Phase Power Cordsets and Patchcords - Trunk Cables

280-PWRM35D-M2


Representative Rendering, Not The Actual Product

ArmorConnect Power Media - Trunk Cable, IP67, UL 4/12, NEMA 6P, Right-Angle Female to Right-Angle Male Patchcord, 2 m (6.5 ft)

Product Details

TRUNK CABLE DATA
Enclosure Type RatingIP67, UL 4/12, NEMA 6P
Female Connector StyleRight-Angle Female
Male Connector StyleRight-Angle Male
Cable Length2 m (6.5 ft)
NOTES
Pin Layout (Female End)Pinout:
Pin Layout (Male End)Pinout:
SPECIFICATIONS
ApplicationM35, 3 - Phase Power
StandardUL2237
Number Of Poles4
Voltage Rating600V AC/DC
Amperage Rating32
Wire Size10AWG

Supporting Documentation and Downloads