M24, Female 4-pin Receptacle, 1 meter
| RECEPTACLE DATA | |
|---|---|
| Enclosure Type Rating | IP67, UL 4/12, NEMA 6P |
| Three Phase Power Receptacles, Male and Female | M24, Female 4-pin Receptacle, 1 meter |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Flying Lead Color Codes: |