280 ArmorConnect Three Phase Power Cordsets and Patchcords - Drop Cables

280-PWRM24C-M12


Representative Rendering, Not The Actual Product

280 ArmorConnect Three Phase Power Cordsets and Patchcords - Drop Cables, IP67, UL 4/12, NEMA 6P, PWRM24, Straight Female to Right-Angle Male Patchcord, 12 m (39.4 ft) , Straight Female , Right-Angle Male

Product Details

DROP CABLE DATA
Enclosure Type RatingIP67, UL 4/12, NEMA 6P
Cord TypePWRM24
Female Connector StyleStraight Female
Male Connector StyleRight-Angle Male
Cable Length12 m (39.4 ft)
NOTES
Pin Layout (Female End)Pinout:
Pin Layout (Male End)Pinout:

Supporting Documentation and Downloads