2800 OptixPanels Terminals

2800C-043AS-1S


Representative Rendering, Not The Actual Product

OptixPanel 2800, OptixPanel Compact Terminals, Aluminum, 4.3 in. Wide Display, Resistive Single Touch, Standard AB, 16:9 - 480x272, 1x Ethernet, 1x USB, Standard (8 token), Non Conformal Coated

Product Details

PRODUCT OPTIONS
NoteThese catalog number cannot be deployed in China region
Product TypeOptixPanel Compact Terminals
Bezel TypeAluminum
Display Size4.3"
Resolution16:9 - 480x272
Touch TypeResistive Single Touch
Input Voltage24V DC
Communications1x Ethernet, 1x USB
Optix LicenceStandard (8 token)
WarrantyStandard
BrandingStandard AB
Conformal CoatNon Conformal Coated

Supporting Documentation and Downloads