
OptixPanel 2800, OptixPanel Compact Terminals, Aluminum and Glass (PCAP), 4.3 in. Wide Display, Capacitive Multi Touch, Standard AB, 16:9 - 480x272, 1x Ethernet, 1x USB, Standard (8 token), Non Conformal Coated
| PRODUCT OPTIONS | |
|---|---|
| Note | These catalog number cannot be deployed in China region |
| Product Type | OptixPanel Compact Terminals |
| Bezel Type | Aluminum and Glass (PCAP) |
| Display Size | 4.3" |
| Resolution | 16:9 - 480x272 |
| Touch Type | Capacitive Multi Touch |
| Input Voltage | 24V DC |
| Communications | 1x Ethernet, 1x USB |
| Optix Licence | Standard (8 token) |
| Warranty | Standard |
| Branding | Standard AB |
| Conformal Coat | Non Conformal Coated |