2800 OptixPanels Terminals

2800S-121DS-N1S


Representative Rendering, Not The Actual Product

OptixPanel 2800, OptixPanel Standard Terminals, Aluminum - EX, 12.1 in. Wide Display, Resistive Single Touch, Standard AB, 16:10 1280x800, 2x Ethernet, 2x USB, Standard (11 token), Non Conformal Coated

Product Details

PRODUCT OPTIONS
NoteThese catalog number cannot be deployed in China region
Product TypeOptixPanel Standard Terminals
Bezel TypeAluminum - EX
Display Size12.1"
Resolution16:10 1280x800
Touch TypeResistive Single Touch
Input Voltage24V DC
Communications2x Ethernet, 2x USB
Optix LicenceStandard (11 token)
WarrantyStandard
BrandingStandard AB
Conformal CoatNon Conformal Coated

Supporting Documentation and Downloads