2800 OptixPanels Terminals

2800S-185FM-N1B


Representative Rendering, Not The Actual Product

OptixPanel 2800, OptixPanel Standard Terminals, Aluminum and Glass (PCAP) - EX, 18.5 in. Wide Display, Capacitive Multi Touch, Brandless, 16:9 1920x1080, 2x Ethernet, 2x USB, Standard (11 token), Non Conformal Coated

Product Details

PRODUCT OPTIONS
NoteThese catalog number cannot be deployed in China region
Product TypeOptixPanel Standard Terminals
Bezel TypeAluminum and Glass (PCAP) - EX
Display Size18.5"
Resolution16:9 1920x1080
Touch TypeCapacitive Multi Touch
Input Voltage24V DC
Communications2x Ethernet, 2x USB
Optix LicenceStandard (11 token)
WarrantyStandard
BrandingBrandless
Conformal CoatNon Conformal Coated

Supporting Documentation and Downloads