
OptixPanel 2800, OptixPanel Standard Terminal - NO ATEX, Stainless steel IP69K, 15.6 in. Wide Display, Resistive Single Touch, Standard AB - NO ATEX, 16:9 1920x1080, 2x Ethernet, 2x USB, Standard (11 token), Non Conformal Coated
| OptixPanel CONFIGURATION | |
|---|---|
| Note | These catalog number can be deployed ONLY in China region |
| BulletinNo | OptixPanel 2800 |
| Product Type | OptixPanel Standard Terminal - NO ATEX |
| Bezel Type | Stainless steel IP69K |
| Display Size | 15.6" |
| Resolution | 16:9 1920x1080 |
| Touch Type | Resistive Single Touch |
| Input Voltage | 24V DC |
| Communications | 2x Ethernet, 2x USB |
| Optix Licence | Standard (11 token) |
| Warranty | Standard |
| Branding | Standard AB - NO ATEX |
| Conformal Coat | Non Conformal Coated |