
ArmorConnect Power Media - Trunk Cable, IP69k, UL 4X, Right-Angle Female Cordset, 3 m (9.8 ft)
| TRUNK CABLE DATA | |
|---|---|
| Enclosure Type Rating | IP69k, UL 4X |
| Female Connector Style | Right-Angle Female |
| Male Connector Style | Cordset (Flying leads) |
| Cable Length | 3 m (9.8 ft) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Flying Lead Color Codes: |
| SPECIFICATIONS | |
| Application | M35, 3 - Phase Power |
| Standard | UL2237 |
| Number Of Poles | 4 |
| Voltage Rating | 600V AC/DC |
| Amperage Rating | 32 |
| Wire Size | 10AWG |