ArmorConnect Power Media - Trunk Cable, IP69k, UL 4X, Straight Female to Straight Male Patchcord, 12 m (39.4 ft)
TRUNK CABLE DATA | |
---|---|
Enclosure Type Rating | IP69k, UL 4X |
Female Connector Style | Straight Female |
Male Connector Style | Straight Male |
Cable Length | 12 m (39.4 ft) |
NOTES | |
Pin Layout (Female End) | Pinout: |
Pin Layout (Male End) | Pinout: |
SPECIFICATIONS | |
Application | M35, 3 - Phase Power |
Standard | UL2237 |
Number Of Poles | 4 |
Voltage Rating | 600V AC/DC |
Amperage Rating | 32 |
Wire Size | 10AWG |