
281 Safety Reversing Starter, NEMA Type 4/IP67 Enclosure, DeviceNet, 25 A Safety Contactor w/ 24V DC Control Voltage, 25 A Rated Device - Motor Circuit Protector, 3.2-16 A Overload Relay, , Conduit Entrance with Motor Cable Supplied, HOA Selector Keypad w/ Forward and Reverse
| MODULE DATA | |
|---|---|
| Bulletin Number | 281 Safety Reversing Starter |
| Communications | DeviceNet |
| Enclosure Type | NEMA Type 4 Watertight Enclosure - IP 67 |
| Overload Selection | 3.2-16 A |
| Contactor Size | 25 A Safety Contactor |
| Short Circuit Protection | 25 A Rated Device |
| Line Motor Connections | Conduit Entrance with Motor Cable Supplied |
| OPTIONS DATA | |
| Option - 1 - Hand-Off-Auto | Hand-Off-Auto Selector Keypad with Forward and Reverse |