281ES ArmorStart EtherNet/IP with Safety for Automotives,Current Range 0.5….2.5 A,EtherNet/IP, Integrated Safe Torque Off, 4 inputs & 2 outputs,UL Type 4 /12 and IP 67, 0 Safe input & 0 Safe output
| CONFIGURATION DATA | |
|---|---|
| Safety | Integrated Safe Torque Off |
| Digital Inputs and Outputs | 4 inputs & 2 outputs |
| MODULE DATA | |
| Communications | EtherNet/IP |
| Enclosure Type | UL Type 4 /12 and IP 67 |
| Current Ranges | Current Range 0.5...2.5 A |
| Control Voltage | External 24VDC with optional Safety I/O |
| Gland Connections | ArmorConnect quick disconnect |
| OPTIONS | |
| Hand Off Auto option | No option |
| Safety IO's | 0 Safe input & 0 Safe output |