284E-FVD1P4Z-10-CR-3-DB-SB-EMI

Bulletin 284 ArmorStart W/ Variable Frequency AC DriveEtherNet/IP, 1.4A, 0.4kW, 0.5 Hp, 10 A Rated Device, Conduit Entrance with Motor Cable Supplied, Hand-Off-Auto Selector Keypad with Jog Function, DB Brake Connector with Motor Cable, Source Brake Contactor with Motor Cable , EMI Filter
| MODULE DATA | |
|---|---|
| Communications | EtherNet/IP |
| Enclosure Type | NEMA Type 4 Watertight Enclosure - IP 67 |
| Torque Performance Mode | Sensorless Vector Control and Volts per Hertz |
| Input Voltage | 380...480V 50/60 Hz 3-Phase |
| Output Current | 1.4A, 0.4kW, 0.5 Hp |
| Control Voltage | 24V DC |
| Line/Motor Connections | Conduit Entrance with Motor Cable Supplied |
| OPTIONS DATA | |
| Option 1 - Hand-Off-Auto | Hand-Off-Auto Selector Keypad with Jog Function |
| Option 2 |
|
| Option 3 | EMI Filter |