284E-FVD2P3S-10-RRG-SBG-DB1-EMI
284E ArmorStart EtherNet/IP Modified Safety, 2.3A, 0.75kW, 1.0 Hp,EtherNet/IP, Hardwired Safe Torque Off, 4 input & 2 outputs,UL Type 4 /12 and IP 67
| CONFIGURATION DATA | |
|---|---|
| Safety | Hardwired Safe Torque Off |
| Digital Inputs and Outputs | 4 input & 2 outputs |
| MODULE DATA | |
| Communications | EtherNet/IP |
| Enclosure Type | UL Type 4 /12 and IP 67 |
| Starter Type | Sensorless Vector Control VFD |
| Control Voltage | External 24VDC with wired connection to Safety I/O |
| Gland Connections | ArmorConnect quick disconnect |
| Output Current | 2.3A, 0.75kW, 1.0 Hp |
| EM Brake | Source brake connector |
| Dynamice Brake | Dynamic brake connector |
| EMI Filter | Internal EMI filter |
| OPTIONS | |
| Hand Off Auto option | No option |
| MOTOR POWER MEDIA ACCESSORIES | |
| Motor Power Media | Motor, Brake, and Resistor |