
Bulletin 284 ArmorStart W/ Variable Frequency AC DriveEtherNet/IP, 4.0A, 1.5kW, 2.0 Hp, 10 A Rated Device, Conduit Entrance with Shielded Motor Cable Supplied, Output Connector
| MODULE DATA | |
|---|---|
| Communications | EtherNet/IP |
| Enclosure Type | NEMA Type 4 Watertight Enclosure - IP 67 |
| Torque Performance Mode | Sensorless Vector Control and Volts per Hertz |
| Input Voltage | 380...480V 50/60 Hz 3-Phase |
| Output Current | 4.0A, 1.5kW, 2.0 Hp |
| Control Voltage | 24V DC |
| Line/Motor Connections | Conduit Entrance with Shielded Motor Cable Supplied |
| OPTIONS DATA | |
| Option 3 | Output Contactor |