Bulletin 284 ArmorStart W/ Variable Frequency AC DriveEtherNet/IP, 2.3A, 0.75kW, 1.0 Hp, 10 A Rated Device, ArmorConnect Power Media Connection with Motor Cable Supplied , EMI Filter
MODULE DATA | |
---|---|
Communications | EtherNet/IP |
Enclosure Type | NEMA Type 4 Watertight Enclosure - IP 67 |
Torque Performance Mode | Sensorless Vector Control and Volts per Hertz |
Input Voltage | 380...480V 50/60 Hz 3-Phase |
Output Current | 2.3A, 0.75kW, 1.0 Hp |
Control Voltage | 24V DC |
Line/Motor Connections | ArmorConnect Power Media Connection with Motor Cable Supplied |
OPTIONS DATA | |
Option 3 | EMI Filter |