Bulletin 284 ArmorStart W/ Variable Frequency AC DriveEtherNet/IP, 6.0A, 2.2kW, 3.0 Hp, 25 A Rated Device, ArmorConnect Power Media Connection with NO Motor Cable Supplied, Hand-Off-Auto Selector Keypad with Jog Function, DB Brake Connector with Motor Cable
MODULE DATA | |
---|---|
Communications | EtherNet/IP |
Enclosure Type | NEMA Type 4 Watertight Enclosure - IP 67 |
Torque Performance Mode | Sensorless Vector Control and Volts per Hertz |
Input Voltage | 380...480V 50/60 Hz 3-Phase |
Output Current | 6.0A, 2.2kW, 3.0 Hp |
Control Voltage | 24V DC |
Line/Motor Connections | ArmorConnect Power Media Connection with NO Motor Cable Supplied |
OPTIONS DATA | |
Option 1 - Hand-Off-Auto | Hand-Off-Auto Selector Keypad with Jog Function |
Option 2 | DB Brake Connector |