
Bulletin 290 - Full Voltage Starter, EtherNet/IP Communications, IP66, UL Type 4/12 Enclosure for 290/291/294,0.24-3.5 A Overload Relay, Internal Power Supply, Armorconnect power media connection gland plate option, HOA Selector Keypad
| MODULE DATA | |
|---|---|
| Starter Type | Full Voltage Starter (DOL) |
| Communications | EtherNet/IP Communications |
| Enclosure Type | IP66, UL Type 4/12 Enclosure for 290/291/294 |
| Overload Selection | 0.24-3.5 A |
| Control Voltage | Internal 24V DC Power Supply (IPS) |
| Gland Plate Options | Armorconnect power media connection |
| OPTIONS DATA | |
| User Options 1 | Hand-Off-Auto Selector Keypad |