
Bulletin 294 ArmorStart LT, DeviceNet Communications, IP66 UL Type 4/12 Enclosure for 290/291/294,3.6A (1.5 kw) 2.0 hp, Internal Power Supply, Conduit entry for power and motor, HOA Selector w/ Jog Keypad, Source Voltage Brake Control
| SYSTEM DATA | |
|---|---|
| Supply Voltage | 380Y/220V...480Y/277V AC |
| MODULE DATA | |
| Communications | DeviceNet Communications |
| Enclosure Type | IP66, UL Type 4/12 Enclosure for 290/291/294 |
| Output Current | 3.6A (1.5 kw) 2.0 hp |
| Control Voltage | Internal 24V DC Power Supply (IPS) |
| Gland Plate Options | Conduit entry for power and motor |
| OPTIONS DATA | |
| User Options 1 | Hand-Off-Auto Selector with Jog Keypad |
| User Options 2 | M22 Source Brake Contactor Connector, No Cable |