
Bulletin 294 ArmorStart LT, EtherNet/IP Communications, IP66 UL Type 4/12 Enclosure for 290/291/294,1.5A (0.4kw) 0.5 hp, 24V DC Separate Control Power, Armorconnect power media connection gland plate option
| SYSTEM DATA | |
|---|---|
| Supply Voltage | 380Y/220V...480Y/277V AC |
| MODULE DATA | |
| Communications | EtherNet/IP Communications |
| Enclosure Type | IP66, UL Type 4/12 Enclosure for 290/291/294 |
| Output Current | 1.5A (0.4kw) 0.5 hp |
| Control Voltage | 24V DC Separate Control Power |
| Gland Plate Options | Armorconnect power media connection |