Short Circuit Current Ratings for 300-AOEJ9400
Operational Rating Dual Element Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class CB Type UL CMC Type Catalog Numbers SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 480V 480Y/277V 600V 600Y/347V
— 5 40 R 40A UL 489 MCCB — 5 5 - - Instruction Sheet E3125 LR13908
— 100 30 CC,J 40A UL 489 MCCB — - - - - Instruction Sheet E3125 LR13908