Short Circuit Current Ratings for 300-BOT930
Operational Rating Dual Element Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class CB Type UL CMC Type Catalog Numbers SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 480V 480Y/277V 600V 600Y/347V
5 100 R 100A UL 489 MCCB 5 5 5 5 Instruction Sheet E3125 LR13908
100 50 J 50A UL 489 MCCB 50 50 50 50 Instruction Sheet E3126 LR13909