Short Circuit Current Ratings for 300-COD9311
Operational Rating Dual Element Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class CB Type UL CMC Type Catalog Numbers SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 480V 480Y/277V 600V 600Y/347V
— 5 150 R 125A UL 489 MCCB — 5 5 5 5 Instruction Sheet E3127 LR13910
— 100 70 J 50A UL 489 MCCB — 50 50 30 30 Instruction Sheet E3128 LR13911