Short Circuit Current Ratings for 300-DOB9311
Operational Rating Dual Element Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class CB Type UL CMC Type Catalog Numbers SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 480V 480Y/277V 600V 600Y/347V
— 5 300 R 250A UL 489 MCCB — 5 5 5 5 Instruction Sheet E3129 LR13912
— 100 150 J 100A UL 489 MCCB — 65 65 — — Instruction Sheet E3130 LR13913