Short Circuit Current Ratings for 300-EOB9311
Operational Rating Dual Element Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class CB Type UL CMC Type Catalog Numbers SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 480V 480Y/277V 600V 600Y/347V
10 450 R 250A UL 489 MCCB 10 10 10 10 Instruction Sheet E3131 LR13914
100 300 J Instruction Sheet E3132 LR13915