300 NEMA Contactor, Size 7, 48-130V 50-60 Hz/48-130V DC With 24V DC PLC Interface, 3 NO Poles, 1 N.O, 1 N.C. Auxiliary Contact, Screw Terminals
| Type | |
|---|---|
| Contactor Type? | Energy Saving Contactor |
| Bulletin Number | |
| Bulletin Number | 300 NEMA Contactor |
| CONTACTOR DATA | |
| NEMA Size | NEMA 7 |
| Enclosure Type | Open |
| Coil Voltage | 48-130V 50-60 Hz/48-130V DC With 24V DC PLC Interface |
| Pole Configuration | Three Poles |
| Auxiliary Contact Included | 1 N.O - 1 N.C. Auxiliary Contact |