
300 NEMA Contactor, Size 00, 24-60V 50-60 Hz/20-60V DC Low Consumption, 3 NO Poles, 1 NO, 0 NC Auxiliary Contact, Screw Terminals
| Type | |
|---|---|
| Contactor Type? | Energy Saving Contactor |
| Bulletin Number | |
| Bulletin Number | 300 NEMA Contactor |
| CONTACTOR DATA | |
| NEMA Size | NEMA 00 |
| Enclosure Type | Open |
| Coil Voltage | 24-60V 50-60 Hz/20-60V DC Low Consumption |
| Pole Configuration | Three Poles |
| Auxiliary Contact Included | 1 N.O - 0 NC Auxiliary Contact |