
NEMA 300 Non-Combination Contactor, Size 2, Type 1 General Purpose , 120V 60Hz Control Voltage,
| Starter Data | |
|---|---|
| Voltage | 200V 60Hz |
| Horsepower | 10 HP |
| NEMA Size | Size 2 |
| Enclosure | Type 1 General Purpose |
| Control Voltage | 120V 60Hz |
| Additional Information | |
| Enclosure Size | 13 X 7 X 5 |