| Operational Rating | Dual Element Time Delay Fuses | Circuit Breakers | Rating Reference | File Ref: UL | File Ref: CSA | Comments | ||||||||
| SCCR [kA] | Max Fuse Size [A] | Fuse Class | CB Type | UL CMC Type | Catalog Numbers | SCCR [kA] | SCCR [kA] | SCCR [kA] | SCCR [kA] | |||||
| 600V | 480V | 480Y/277V | 600V | 600Y/347V | ||||||||||
| — | 10 | 700 | L | 400A UL 489 MCCB | — | 10 | 10 | 10 | 10 | Instruction Sheet | E3133 | LR13916 | ||
| — | 100 | 500 | J | — | — | — | — | — | — | Instruction Sheet | E3134 | LR13917 | ||