
300S Safety Contactor, Size 00, 3 NO Poles, 3 N.O, 2 N.C. Auxiliary Contact, Screw Terminals
| Bulletin Number | |
|---|---|
| Bulletin Number | 300S Safety Contactor |
| CONTACTOR DATA | |
| NEMA Size | NEMA 00 |
| Enclosure Type | Open |
| Pole Configuration | Three Poles |
| Auxiliary Contact Included | 3 N.O - 2 N.C. Auxiliary Contact |