305 NEMA Full Voltage Reversing Starter
305-COB-EEF
305 NEMA Non Reversing Starter: 305-COB-EEF
Product Details
CONTACTOR DATA
Assembly Options
User Assembled
NEMA Size
NEMA 2
Enclosure Type
Open
Coil Type
Conventional Coil
Coil Voltage
415V 50Hz / 480V 60Hz or 440V 50Hz / 480V 60Hz
OVERLOAD RELAY DATA
Overload Relay
9 - 45 Amps