305 NEMA Reversing Starter, NEMA 3, 24V DC w/Integrated Diode Control Voltage, Electronic Coil, No Overload Relay
| CONTACTOR DATA | |
|---|---|
| Assembly Options | Factory Assembled |
| NEMA Size | NEMA 3 |
| Enclosure Type | Open |
| Coil Type | Electronic Coil |
| Coil Voltage | 24V DC w/Integrated Diode |
| OVERLOAD RELAY DATA | |
| Overload Relay | No Overload Relay |