305 NEMA Reversing Starter, NEMA 4, 110V 50Hz / 120V 60Hz Control Voltage, Conventional Coil, No Overload Relay
| CONTACTOR DATA | |
|---|---|
| Assembly Options | Factory Assembled |
| NEMA Size | NEMA 4 |
| Enclosure Type | Open |
| Coil Type | Conventional Coil |
| Coil Voltage | 110V 50Hz / 120V 60Hz |
| OVERLOAD RELAY DATA | |
| Overload Relay | No Overload Relay |