NEMA 309 Non-Combination Starter, Size 0, Type 4/4X Watertight, Corrosion-Resistant, Stainless Steel , 120V 60Hz Control Voltage, E100 Solid State, Basic
Starter Data | |
---|---|
Voltage | 460V 60Hz |
NEMA Size | Size 0 |
Enclosure | Type 4/4X Watertight, Corrosion-Resistant, Stainless Steel |
Control Voltage | 120V 60Hz |
Options | |
Overload Relay | E100 Solid State, Basic |
Overload Relay Adjustment Range | 3.2-16 A, Manual Reset, Single- and Three-Phase appl. Trip class 10 or 20 |
Factory Installed Mods |
|
Additional Information | |
Enclosure Size | 15 X 10 X 6 |
Mechanical Life | 13 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 8 |
Pick-up Operating Time (Average) | 15…30 (ms) |
Drop-out Operating Time (Average) | 10…60 (ms) |
Operating Position | Vertical |
Storage Range | -40…+80 °C (-40…+176 °F) |
Operating Range | +40 °C (104 °F) |
Altitude | 2000 m (m) |
Humidity | 5…95% non-condensing |
Wire size for Power terminals - Line | 16…10 (AWG) |
Wire size for Power terminals - Load | 14…6 (AWG) |
Required Torque - Line | 22 (lb•in) |
Required Torque - Load | 22 (lb•in) |
Available Short Circuit Ampere RMS Symmetrical – 600V Max | 100,000 (A) |
Available Short Circuit Ampere RMS Symmetrical – 480V Max | 65,000 (A) |
Available Short Circuit Ampere RMS Symmetrical – 600V Max | 25,000 (A) |
Operating Volt Amperes – 50/60 Hz - Inrush | 70 (V/A) |
Operating Volt Amperes – 50/60 Hz - Sealed | 8 (V/A) |
Operating Times (AC) - Closing Delay | 15…30 (ms) |
Operating Times (AC) - Opening Delay | 10…60 (ms) |
Heat Dissipation | 4.7 (W) |
Coil Operating Limits, 50/60 Hz, (x Voltage) – Pick up | 85…10% |
Coil Operating Limits, 50/60 Hz, (x Voltage) – Drop out | 30…60% |
AC Rating Designation | A600 |
Maximum Voltage 60 Hz or 50 Hz | 120 |
Max. AC Contact Rating Per Pole – Make | 60 (A) |
Max. AC Contact Rating Per Pole – Break | 6 (A) |
Continuous Carrying Current | 10 (A) |
Max. AC Contact Rating Per Pole – Make | 7200 (VA) |
Max. AC Contact Rating Per Pole – Break | 720 (VA) |
DC Rating Designation | P600 |
125V DC | 1.1 A (A) |
250V DC | 0.55 A (A) |
Maximum DC Contact Rating per Pole | 5 A (A) |
Product Type | Contactor |
---|---|
Catalog Number | 300-AOD930 |
Description | 300 NEMA Contactor, NEMA Size 0, Open, 120V 60Hz / 110V 50Hz, Three Poles, 1 N.O. Auxiliary Contact |
Quantity | 1 |
Additional Information | NEMA Space-saving Contactors and Starters Specifications (rockwellautomation.com) |
Additional Information | NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications (rockwellautomation.com) |
Product Type | Overload |
---|---|
Catalog Number | 193-1EEDB |
Description | E100 Overload Relay, 3.2...16A |
Quantity | 1 |
Additional Information | E100 Electronic Overload Relay Specifications (rockwellautomation.com) |
Product Type | Pilot Lights |
---|---|
Catalog Number | 599-PLC-120G |
Description | Pilot Light, Green, LED, 30mm, Type 4X, 120V |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |
Product Type | Operators |
---|---|
Catalog Number | 599-SSC-HOA |
Description | HAND-AUTO Selector Switch; 30 mm; Type 4X |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |