
NEMA 312 Fusible Combination Non-reversing Starter, Size 2, Type 3R/4/12 Rainproof, Dusttight Industrial Use , 120V 60Hz Control Voltage, 60A Class J , E100 Solid State, Basic
| Starter Type | |
|---|---|
| Motor Voltage | 460V 60Hz |
| NEMA Size | Size 2 |
| Enclosure | Type 3R/4/12 Rainproof, Dusttight Industrial Use |
| Control Voltage | 120V 60Hz |
| Disconnect Data | |
| Disconnect Type | Fusible |
| Disconnect Size | 60A Class J |
| Options And Accessories | |
| Overload Relay | E100 Solid State, Basic |
| Overload Relay Adjustment Range and Features | 11-55 A, Manual Reset, Single- and Three-Phase appl. Trip class 10 or 20 |
| Factory Installed Modifications |
|
| Additional Information | |
| Enclosure Size | 27 x 10 x 8 in. |
| Mechanical Life | 12 (Millions of Operations) |
| Maximum Number of Auxiliary Contacts | 8 |
| Pick-up Operating Time (Average) | 15…30 (ms) |
| Drop-out Operating Time (Average) | 10…60 (ms) |
| Operating Position | Vertical |
| Storage Range | -40…+80 °C (-40…+176 °F) |
| Operating Range | +40 °C (104 °F) |
| Altitude | 2000 m (m) |
| Humidity | 5…95% non-condensing |
| Wire size for Power terminals - Line | #14…1/0 (AWG) |
| Wire size for Power terminals - Load | 14…6 (AWG) |
| Required Torque - Line | 45 (lb•in) |
| Required Torque - Load | 22 (lb•in) |
| Available Short Circuit Ampere RMS Symmetrical – 600V Max | 100,000 (A) |
| Available Short Circuit Ampere RMS Symmetrical – 480V Max | (A) |
| Available Short Circuit Ampere RMS Symmetrical – 600V Max | (A) |
| Operating Volt Amperes – 50/60 Hz - Inrush | 130 (V/A) |
| Operating Volt Amperes – 50/60 Hz - Sealed | 10 (V/A) |
| Operating Times (AC) - Closing Delay | 15…30 (ms) |
| Operating Times (AC) - Opening Delay | 10…60 (ms) |
| Heat Dissipation | 11.5 (W) |
| Coil Operating Limits, 50/60 Hz, (x Voltage) – Pick up | 85…10% |
| Coil Operating Limits, 50/60 Hz, (x Voltage) – Drop out | 30…60% |
| AC Rating Designation | A600 |
| Maximum Voltage 60 Hz or 50 Hz | 120 |
| Max. AC Contact Rating Per Pole – Make | 60 (A) |
| Max. AC Contact Rating Per Pole – Break | 6 (A) |
| Continuous Carrying Current | 10 (A) |
| Max. AC Contact Rating Per Pole – Make | 7200 (VA) |
| Max. AC Contact Rating Per Pole – Break | 720 (VA) |
| DC Rating Designation | P600 |
| 125V DC | 1.1 A (A) |
| 250V DC | 0.55 A (A) |
| Maximum DC Contact Rating per Pole | 5 A (A) |
| Product Type | Contactor |
|---|---|
| Catalog Number | 300-COD930 |
| Description | 300 NEMA Contactor, NEMA Size 2, Open, 120V 60Hz / 110V 50Hz, Three Poles, 1 N.O. Auxiliary Contact |
| Quantity | 1 |
| Additional Information | NEMA Space-saving Contactors and Starters Specifications (rockwellautomation.com) |
| Additional Information | NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications (rockwellautomation.com) |
| Product Type | Overload |
|---|---|
| Catalog Number | 193-1EEFD |
| Description | E100 Overload Relay, 11...55A |
| Quantity | 1 |
| Product Type | Pilot Lights |
|---|---|
| Catalog Number | 599-PLF-120R |
| Description | Pilot Light, Red, LED, 30mm, Type 4/12, 120V |
| Quantity | 1 |
| Product Type | Operators |
|---|---|
| Catalog Number | 599-SSF-HOA |
| Description | HAND-AUTO Selector Switch; 30 mm; Type 4/12 |
| Quantity | 1 |
| Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |