NEMA 312 Fusible Combination Non-reversing Starter, Size 4, Type 3R/4/12 Rainproof, Dusttight Industrial Use , 120V 60Hz Control Voltage, 200A Class J , E100 Solid State, Basic
Starter Type | |
---|---|
Motor Voltage | 460V 60Hz |
NEMA Size | Size 4 |
Enclosure | Type 3R/4/12 Rainproof, Dusttight Industrial Use |
Control Voltage | 120V 60Hz |
Disconnect Data | |
Disconnect Type | Fusible |
Disconnect Size | 200A Class J |
Options | |
Overload Relay | E100 Solid State, Basic |
Overload Relay Adjustment Range and Features | 30-150 A, Man/Rem Reset, Single- and Three-Phase appl. Adj Trip class, Panel mount w External CT, |
Factory Installed Modifications |
|
Transformer Note | Transformer is Required |
Additional Information | |
Enclosure Size | 50 x 22 x 11 in. |
Mechanical Life | 1.5 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 4 |
Pick-up Operating Time (Average) | 20…55 (ms) |
Drop-out Operating Time (Average) | 40…70 (ms) |
Operating Position | Vertical |
Storage Range | -40…+80 °C (-40…+176 °F) |
Operating Range | +40 °C (104 °F) |
Altitude | 2000 m (m) |
Humidity | 5…95% non-condensing |
Wire size for Power terminals - Line | #6…250MCM (AWG) |
Wire size for Power terminals - Load | 3…3/0 (AWG) |
Required Torque - Line | 275 (lb•in) |
Required Torque - Load | 80 (lb•in) |
Available Short Circuit Ampere RMS Symmetrical – 600V Max | 10,000 (A) |
Available Short Circuit Ampere RMS Symmetrical – 480V Max | (A) |
Available Short Circuit Ampere RMS Symmetrical – 600V Max | (A) |
Operating Volt Amperes – 50/60 Hz - Inrush | 130 (V/A) |
Operating Volt Amperes – 50/60 Hz - Sealed | 6 (V/A) |
Operating Times (AC) - Closing Delay | 20…55 (ms) |
Operating Times (AC) - Opening Delay | 40…70 (ms) |
Heat Dissipation | 33 (W) |
Coil Operating Limits, 50/60 Hz, (x Voltage) – Pick up | 85…10% |
Coil Operating Limits, 50/60 Hz, (x Voltage) – Drop out | 55% |
AC Rating Designation | A600 |
Maximum Voltage 60 Hz or 50 Hz | 120 |
Max. AC Contact Rating Per Pole – Make | 60 (A) |
Max. AC Contact Rating Per Pole – Break | 6 (A) |
Continuous Carrying Current | 10 (A) |
Max. AC Contact Rating Per Pole – Make | 7200 (VA) |
Max. AC Contact Rating Per Pole – Break | 720 (VA) |
DC Rating Designation | P600 |
125V DC | 1.1 A (A) |
250V DC | 0.55 A (A) |
Maximum DC Contact Rating per Pole | 5 A (A) |
Product Type | Contactor |
---|---|
Catalog Number | 300-EOD9311 |
Description | 300 NEMA Contactor, NEMA Size 4, Open, 100-250V 50-60 Hz/100-250V DC, Three NO Poles, 1 N.O. - 1 N.C. Auxiliary Contact |
Quantity | 1 |
Additional Information | NEMA Space-saving Contactors and Starters Specifications (rockwellautomation.com) |
Additional Information | NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications (rockwellautomation.com) |
Product Type | Overload |
---|---|
Catalog Number | 193-1EFJZ w/1411-AL-201 CT (200:5 CT) |
Description | E100 Overload Relay, Trip Class 10, 15, 20, or 30, Advanced Overload Relay, 40...200A, Panel mount for use with external current transformers |
Quantity | 1 |
Additional Information | E100 Electronic Overload Relay Specifications (rockwellautomation.com) |