NEMA 313 Circuit Breaker Combo Non-reversing Starter, Size 2, Type 3R/4/12 Rainproof, Dusttight Industrial Use , 120V 60Hz Control Voltage, E100 Solid State, Basic
Starter Type | |
---|---|
Motor Voltage | 460V 60Hz |
Horsepower | 15 HP |
NEMA Size | Size 2 |
Enclosure | Type 3R/4/12 Rainproof, Dusttight Industrial Use |
Control Voltage | 120V 60Hz |
Circuit Breaker Data | |
Circuit Breaker Code | 30A Circuit Breaker |
Options | |
Overload Relay | E100 Solid State, Basic |
Overload Relay Adjustment Range and Features | 5.4-27 A, Manual Reset, Single- and Three-Phase appl. Trip class 10 or 20 |
Factory Installed Modifications | Extra Capacity Transformer with Two Primary and One Seconday Fuses |
Additional Information | |
Enclosure Size | 27 x 10 x 8 in. |
Mechanical Life | 12 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 8 |
Pick-up Operating Time (Average) | 15…30 (ms) |
Drop-out Operating Time (Average) | 10…60 (ms) |
Operating Position | Vertical |
Storage Range | -40…+80 °C (-40…+176 °F) |
Operating Range | +40 °C (104 °F) |
Altitude | 2000 m (m) |
Humidity | 5…95% non-condensing |
Wire size for Power terminals - Line | #14…1/0 (AWG) |
Wire size for Power terminals - Load | 14…6 (AWG) |
Required Torque - Line | 62 (lb•in) |
Required Torque - Load | 22 (lb•in) |
Available Short Circuit Ampere RMS Symmetrical – 600V Max | (A) |
Available Short Circuit Ampere RMS Symmetrical – 480V Max | 65,000 (A) |
Available Short Circuit Ampere RMS Symmetrical – 600V Max | 25,000 (A) |
Operating Volt Amperes – 50/60 Hz - Inrush | 130 (V/A) |
Operating Volt Amperes – 50/60 Hz - Sealed | 10 (V/A) |
Operating Times (AC) - Closing Delay | 15…30 (ms) |
Operating Times (AC) - Opening Delay | 10…60 (ms) |
Heat Dissipation | 11.5 (W) |
Coil Operating Limits, 50/60 Hz, (x Voltage) – Pick up | 85…10% |
Coil Operating Limits, 50/60 Hz, (x Voltage) – Drop out | 30…60% |
AC Rating Designation | A600 |
Maximum Voltage 60 Hz or 50 Hz | 120 |
Max. AC Contact Rating Per Pole – Make | 60 (A) |
Max. AC Contact Rating Per Pole – Break | 6 (A) |
Continuous Carrying Current | 10 (A) |
Max. AC Contact Rating Per Pole – Make | 7200 (VA) |
Max. AC Contact Rating Per Pole – Break | 720 (VA) |
DC Rating Designation | P600 |
125V DC | 1.1 A (A) |
250V DC | 0.55 A (A) |
Maximum DC Contact Rating per Pole | 5 A (A) |
Product Type | Circuit Breaker |
---|---|
Catalog Number | 140MG-G8P-C30 |
Description | 140MG - Motor Circuit Protectors, G frame, 35..65 kA at 480V, MCP (magnetic only), Rated Current 30 A |
Quantity | 1 |
Additional Information | Molded Case Circuit Breakers Selection Guide (rockwellautomation.com) |
Product Type | Contactor |
---|---|
Catalog Number | 300-COD930 |
Description | 300 NEMA Contactor, NEMA Size 2, Open, 120V 60Hz / 110V 50Hz, Three Poles, 1 N.O. Auxiliary Contact |
Quantity | 1 |
Additional Information | NEMA Space-saving Contactors and Starters Specifications (rockwellautomation.com) |
Additional Information | NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications (rockwellautomation.com) |
Product Type | Overload |
---|---|
Catalog Number | 193-1EEED |
Description | E100 Overload Relay, 5.4...27A |
Quantity | 1 |
Additional Information | E100 Electronic Overload Relay Specifications (rockwellautomation.com) |
Product Type | Transformer |
---|---|
Catalog Number | 1497-BD130 |
Description | Control Circuit Transformer 130 VA, |
Quantity | 1 |
Additional Information | Control Circuit Transformers (rockwellautomation.com) |